IESNA:LM-63-2002
[TEST]P944540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]72998
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6658.9 6617.2 6529.9 6454 6435 6442.6 6465.4 6507.1 6545.1 6556.4
6560.2 6617.2 6734.8 6928.3 7250.8 7706.1 8260.1 8927.8 9781.5 10798.4
11951.8 13363.3 15074.5 17021 19115.4 21365.4 23524.3 24529.7 23057.6 17817.7
9694.3 2735.6 838.5 497 284.6 117.6 0
6658.9 6636.1 6545.1 6469.2 6450.2 6454 6476.8 6518.5 6552.6 6564
6571.6 6632.3 6746.2 6951 7266 7725.1 8286.6 8958.2 9834.7 10851.5
12042.9 13496.1 15275.6 17180.3 19312.7 21619.6 23733 24643.6 22826.1 17419.3
9242.8 2564.9 812 455.3 265.6 106.2 0
6658.9 6628.5 6541.3 6461.6 6427.4 6431.2 6442.6 6465.4 6480.6 6495.7
6518.5 6583 6704.4 6897.9 7216.6 7637.8 8176.6 8814 9637.4 10642.8
11898.7 13469.5 15313.5 17362.4 19487.2 21741 23869.5 24977.5 23630.5 18815.6
11170.2 4120.5 1100.3 546.4 322.5 125.2 0
6658.9 6613.4 6529.9 6442.6 6397.1 6385.7 6393.3 6397.1 6397.1 6423.6
6461.6 6533.7 6655.1 6844.8 7118 7520.2 8055.2 8707.8 9531.1 10532.8
11891.1 13515.1 15586.7 17920.2 20310.6 22655.4 24844.7 26081.6 25398.6 21839.6
14994.8 7254.6 2185.5 796.8 387 121.4 0
6658.9 6613.4 6533.7 6442.6 6385.7 6374.3 6381.9 6381.9 6381.9 6412.3
6480.6 6545.1 6647.5 6810.7 7057.3 7429.1 7967.9 8639.5 9466.6 10521.4
11913.9 13769.3 16163.5 18997.7 21911.7 24522.2 26628 27963.5 28122.9 26301.7
20974.5 12615.8 5357.5 1365.9 459.1 106.2 0
6658.9 6602 6522.3 6431.2 6370.5 6359.1 6370.5 6385.7 6385.7 6416.1
6488.1 6541.3 6620.9 6795.5 7057.3 7429.1 7952.7 8639.5 9481.8 10593.5
12046.7 14042.5 16721.2 19988 23304.2 26184 28293.6 29864.4 30828.2 30213.5
26187.8 18386.9 8806.4 2766 588.1 136.6 0
6658.9 6613.4 6529.9 6435 6374.3 6359.1 6366.7 6381.9 6381.9 6412.3
6480.6 6552.6 6655.1 6822 7080 7459.5 7990.7 8658.5 9493.2 10548
11940.5 13799.6 16205.2 18997.7 21881.4 24548.7 26749.4 28282.2 28487.1 26483.8
21456.4 13101.5 5148.8 1328 383.2 102.4 0
6658.9 6620.9 6541.3 6446.4 6385.7 6370.5 6381.9 6393.3 6404.7 6435
6484.4 6564 6693 6886.5 7163.5 7546.7 8089.3 8749.5 9572.9 10604.9
11970.8 13693.4 15776.4 18049.2 20375.1 22723.7 24950.9 26199.2 25345.5 22010.4
15423.6 7413.9 2212 830.9 394.6 121.4 0
6658.9 6632.3 6548.9 6457.8 6408.5 6400.9 6416.1 6446.4 6473 6499.5
6533.7 6602 6734.8 6943.5 7254.6 7683.3 8218.3 8867.1 9679.1 10661.8
11906.3 13450.6 15260.4 17237.2 19301.3 21532.3 23725.4 24829.5 23668.5 19684.5
12437.5 4887 1400.1 667.8 356.7 144.2 0
6658.9 6639.9 6552.6 6461.6 6419.9 6416.1 6442.6 6495.7 6541.3 6567.8
6594.4 6662.7 6787.9 7000.4 7326.7 7785.8 8347.3 9026.5 9861.2 10870.5
12039.1 13492.3 15165.6 17043.7 19039.5 21251.5 23357.3 24184.5 22621.2 17559.7
9622.2 2898.8 884.1 447.7 239 94.9 0
6658.9 6636.1 6552.6 6461.6 6419.9 6419.9 6446.4 6495.7 6545.1 6567.8
6590.6 6647.5 6776.5 6977.6 7300.1 7747.8 8305.6 9015.1 9853.6 10809.8
11959.4 13351.9 15017.6 16907.1 18811.8 21023.9 23175.2 24192.1 22871.7 18087.1
10248.2 3221.3 933.4 485.7 250.4 87.3 0
